,Model##other##,Refrigerant Used##other##,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Cooling Stages##Other##,Heating Type##other##,Compressor Type##Other##,Compressor Quantity##Other##,Condensate Drain Connection Offset Left##Length##Inches,Condensate Drain Connection Offset Bottom##Length##Inches,Condensate Drain Connection Diameter##pipe_size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Bottom##length##inches,Return Air Connection Width##HVAC_Duct_Size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Offset Back##length##inches,Return Air Connection Offset Bottom##length##inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Clearance Furnace Pull Width##Length##Inches,Clearance Evaporator Coil Pull Width##Length##Inches,Clearance Evaporator Coil Pull Offset Left##Length##Inches,Clearance Evaporator Coil Pull Front Offset Front##Length##Inches,Clearance Evaporator Coil Pull Back Offset Back##Length##Inches,Clearance Distance Between Pulls##Length##Inches,Power Connection Offset Left##Length##Inches,Power Connection Offset Front##length##inches,Fan Grill Array Grid Offset Right##length##inches,Fan Grill Array Grid Offset Back##length##inches,Fan Grill Array Offset Front##length##inches,Curb Wall Thickness##length##inches,Curb Height##length##inches,Base Rail Wall Thickness##length##inches,Base Rail Height##length##inches,Family Load Status##other##,Include Clearance##Other##
26 Ton,MPS026?E,R-410A,181.31,97.5,54.87,2,NO HEAT,SCROLL,3,54.25,5,1,29.24,49.87,94.69,3,92.42,22.85,2.54,3,96,72,60,60,0,60,35,32,55,96,96,45,87.25,8,22,17,17,2,14,2,3,Valid - Type loaded via type catalog,1
30 Ton,MPS030?E,R-410A,181.31,97.5,54.87,2,NO HEAT,SCROLL,3,54.25,5,1,29.24,49.87,94.69,3,92.42,22.85,2.54,3,96,72,60,60,0,60,35,32,55,96,96,45,87.25,8,22,17,17,2,14,2,3,Valid - Type loaded via type catalog,1
35 Ton,MPS035?E,R-410A,181.31,97.5,54.87,5,NO HEAT,SCROLL,3,54.25,5,1,29.24,49.87,94.69,3,92.42,22.85,2.54,3,96,72,60,60,0,60,35,32,55,96,96,45,87.25,8,22,17,17,2,14,2,3,Valid - Type loaded via type catalog,1